Touch_Probe2_Positive_Edge_Counter
Index.Sub | 60D7.0H |
Data Type | Unsigned16 |
Access | Read Only |
PDO Mappable | No |
Unit | -- |
Range |
Unsigned16 |
Default Value | 0 |
Store Supported | No |
Description | This object provides a continuous counter that is incremented with each positive edge at touch probe 2. The counter is only valid if Touch probe input is enabled (Touch_Probe_Function (60B8.0H), Bit8=1) and continuous touch probe mode is enabled (60B8.0H, Bit9 =1). |
Notes |
|